| Macros | |
| TCPIP_IPERF_RX_BUFFER_SIZE | Default size of the Iperf RX buffer The default value is 4KB. The performance of a socket is highly dependent on the size of its buffers so it's a good idea to use as large as possible buffers for the sockets that need high throughput. Bigger buffers will help obtain higher performance numbers |
| TCPIP_IPERF_TX_BUFFER_SIZE | Default size of the Iperf TX buffer The default value is 4KB. The performance of a socket is highly dependent on the size of its buffers so it's a good idea to use as large as possible buffers for the sockets that need high throughput. Bigger buffers will help obtain higher performance numbers |
| TCPIP_IPERF_TX_QUEUE_LIMIT | for Iperf UDP client, the limit to set to avoid memory allocation overflow on slow connections |
| TCPIP_IPERF_TX_WAIT_TMO | timeout to wait for TX channel to be ready to transmit a new packet; ms depends on the channel bandwidth |
| TCPIP_IPERF_MAX_INSTANCES | maximum number of simultaneously running iperf instances |
| TCPIP_IPERF_TIMING_ERROR_MARGIN | iperf timing error, ms. Accounts for timing uncertainty The higher the value, the more relaxed is the iperf timing Lower limit is 0 |
| TCPIP_IPERF_TX_BW_LIMIT | Default TCP Tx Bandwidth |
| Functions | |
| TCPIP_IPERF_Task | Standard TCP/IP stack module task function. |