DRV_GMAC_ConfigGet Function
C
size_t DRV_GMAC_ConfigGet(DRV_HANDLE hMac, void* configBuff, size_t buffSize, size_t* pConfigSize); Returns
number of bytes copied into the supplied storage buffer
Description
This function will get the current MAC driver configuration and store it into a supplied buffer.
Remarks
None
Preconditions
DRV_GMAC_Initialize() should have been called. DRV_GMAC_Open() should have been called to obtain a valid handle.