TCPIP_ZCLL_IsEnabled Function
C
bool TCPIP_ZCLL_IsEnabled(
TCPIP_NET_HANDLE hNet
);
Description
This API is used by end-user application check whether or not an interface is enabled for zero configuration.
Preconditions
The TCP/IP stack must be initialized before calling this function.
Parameters
| Parameters | Description |
|---|---|
| hNet | Handle of the network to be examined. |
Returns
True - Interface is enable for zero configuration.
False - Interface is not enabled for zero configuration.
Remarks
None.