1.2.1.6.1 Abstraction Model
This module provides software abstraction of the DHCPv6 module existent in the TCP/IP Stack implementation. The DHCPv6 module works together with the IPv6 Stateless Address Auto-configuration protocol and provides stateful temporary/non-temporary (IATA, IANA) global addresses for the IPv6 host

How the Library Works
The IPv6 Dynamic Host Configuration Protocol (DHCPv6) is a standard networking protocol used to automatically allocate IPv6 addresses for hosts in a network.
The DHCPv6 server has a pool of IP addresses, which are leased for clients requesting them. The leases have a limited lifetime after which the hosts need to renew the lease or acquire a new one.
The DHCPv6 client module in the TCP/IP stack takes care of the communication with the DHCPv6 server and renewing the lease when the lifetime expires