TCPIP_TELNET_MODULE_CONFIG Structure

C

typedef struct {
uint16_t nConnections;
uint16_t sktTxBuffSize;
uint16_t sktRxBuffSize;
uint16_t listenPort;
uint16_t configFlags;
} TCPIP_TELNET_MODULE_CONFIG;

Description

Structure: TCPIP_TELNET_MODULE_CONFIG.

Telnet module configuration/initialization.

Members

MembersDescription
nConnectionsNumber of simultaneous telnet connections allowed.
sktTxBuffSizeSize of TX buffer for the associated socket; leave 0 for default.
sktRxBuffSizeSize of RX buffer for the associated socket; leave 0 for default.
listenPortTelnet listening port: 23, 992, etc.
configFlagsTCPIP_TELNET_FLAGS configuration flags.