TCPIP_DNSS_MODULE_CONFIG Structure

C

typedef struct {
bool deleteOldLease;
bool replyBoardAddr;
size_t IPv4EntriesPerDNSName;
size_t IPv6EntriesPerDNSName;
} TCPIP_DNSS_MODULE_CONFIG;

Description

Structure: TCPIP_DNSS_MODULE_CONFIG.

DNS Server run-time configuration and initialization parameter.

Members

MembersDescription
deleteOldLeaseDelete old cache if still in place.
replyBoardAddrReply with board address specific DNS server parameters.
IPv4EntriesPerDNSNameNumber of IPv4 entries per DNS name. Default value is 1.
IPv6EntriesPerDNSNameNumber of IPv6 address per DNS Name. Default value is 1 Used only when IPv6 is enabled.

Remarks

None.