TCPIP_DNSS_CACHE_PER_IPV4_ADDRESS Macro

C

#define TCPIP_DNSS_CACHE_PER_IPV4_ADDRESS 2

Description

Maximum and default number of IPv4 entries will be allowed to be configured from command prompt. and these many entries will be allowed to be sent in response for the DNS query with record type TCPIP_DNS_TYPE_A.