TCPIP_DNSS_CACHE_PER_IPV6_ADDRESS Macro
C
#define TCPIP_DNSS_CACHE_PER_IPV6_ADDRESS 1
Description
Maximum and default number of IPv6 entries will be allowed to be configured from command prompt. and these many entries will be allowed to be sent in response for the DNS query with record type TCPIP_DNS_TYPE_AAAA.