TCPIP_DNSS_RESOLVE_TYPE Enumeration
C
typedef enum {
TCPIP_DNSS_TYPE_A = 1,
TCPIP_DNSS_TYPE_MX = 15,
TCPIP_DNSS_TYPE_AAAA = 28u,
TCPIP_DNSS_TYPE_ANY = 0xff
} TCPIP_DNSS_RESOLVE_TYPE;
Description
Enumeration: TCPIP_DNSS_RESOLVE_TYPE
This enumeration lists the RecordType argument for TCPIP_DNSS_Resolve. The stack supports DNSS_TYPE_A and DNSS_TYPE_AAAA.
Members
Members | Description |
---|---|
TCPIP_DNSS_TYPE_A = 1 | Indicates an A (standard address) record. |
TCPIP_DNSS_TYPE_MX = 15 | Indicates an MX (mail exchanger) record. |
TCPIP_DNSS_TYPE_AAAA = 28u | Indicates a quad-A (IPv6 address) address record. |
Remarks
None.