TCPIP_DDNS_ServiceSet Function
C
void TCPIP_DDNS_ServiceSet(
DDNS_SERVICES svc
);
Description
This function selects a Dynamic DNS service based on parameters configured in ddnsServiceHosts and ddnsServicePorts. These arrays must match the DDNS_SERVICES enumeration.
Preconditions
None.
Parameters
Parameters | Description |
---|---|
svc | One of the DDNS_SERVICES elements to indicate the selected service. |
Returns
None.