TCPIP_DNSS_RESULT_OBSOLETE Enumeration

C

typedef enum {
DNSS_RES_OK = 0,
DNSS_RES_NO_SERVICE = -1,
DNSS_RES_CACHE_FULL = -2,
DNSS_RES_NO_ENTRY = -3,
DNSS_RES_NO_IPADDRESS = -4,
DNSS_RES_MEMORY_FAIL = -5,
DNSS_RES_DUPLICATE_ENTRY = -6
} TCPIP_DNSS_RESULT_OBSOLETE;

Description

Enumeration: TCPIP_DNSS_RESULT_OBSOLETE.

DNS Server operations results.

Members

MembersDescription
DNSS_RES_OK = 0Operation succeeded.
DNSS_RES_NO_SERVICE = -1DNS service not implemented or uninitialized.
DNSS_RES_CACHE_FULL = -2The cache is full and no entry could be added.
DNSS_RES_NO_ENTRY = -3DNSS no such name.
DNSS_RES_NO_IPADDRESS = -4No such IP address.
DNSS_RES_MEMORY_FAIL = -5Out of memory failure.
DNSS_RES_DUPLICATE_ENTRY = -6Duplicate entry was found.

Remarks

This type is obsolete and it will be removed. Please use the TCPIP_DNSS_RESULT().