TCPIP_ARP_CacheEntriesNoGet Function
C
size_t TCPIP_ARP_CacheEntriesNoGet(
TCPIP_NET_HANDLE hNet,
TCPIP_ARP_ENTRY_TYPE type
);
Description
The function will return the number of entries of the specified type that are currently in the cache.
Preconditions
The ARP module should have been initialized.
Parameters
Parameters | Description |
---|---|
hNet | Interface handle to use. |
type | Type of ARP entry. |
Returns
The number of entries of the specified type per interface.
Remarks
None.