TCPIP_ARP_RESULT Enumeration

C

typedef enum {
ARP_RES_OK = 0,
ARP_RES_ENTRY_NEW,
ARP_RES_ENTRY_SOLVED,
ARP_RES_ENTRY_QUEUED,
ARP_RES_ENTRY_EXIST,
ARP_RES_PERM_QUOTA_EXCEED,
ARP_RES_PROBE_OK,
ARP_RES_NO_ENTRY = -1,
ARP_RES_CACHE_FULL = -2,
ARP_RES_TX_FAILED = -3,
ARP_RES_BAD_INDEX = -4,
ARP_RES_BAD_ADDRESS = -5,
ARP_RES_NO_INTERFACE = -6,
ARP_RES_BAD_TYPE = -7,
ARP_RES_CONFIGURE_ERR = -8,
ARP_RES_PROBE_FAILED = -9
} TCPIP_ARP_RESULT;

Description

Enumeration: TCPIP_ARP_RESULT.

Various definitions for success and failure codes.

Members

MembersDescription
ARP_RES_OK = 0Operation succeeded.
ARP_RES_ENTRY_NEWOperation succeeded and a new entry was added.
ARP_RES_ENTRY_SOLVEDThe required entry is already solved.
ARP_RES_ENTRY_QUEUEDThe required entry was already queued.
ARP_RES_ENTRY_EXISTThe required entry was already cached.
ARP_RES_PERM_QUOTA_EXCEEDInfo: the quota of permanent entries was exceeded.
ARP_RES_PROBE_OKRequested probe sent.
ARP_RES_NO_ENTRY = -1No such entry exists.
ARP_RES_CACHE_FULL = -2The cache is full and no entry could be removed to make room.
ARP_RES_TX_FAILED = -3Failed to transmit an ARP message.
ARP_RES_BAD_INDEX = -4Bad query index.
ARP_RES_BAD_ADDRESS = -5Bad IP address specified.
ARP_RES_NO_INTERFACE = -6No such interface exists.
ARP_RES_BAD_TYPE = -7No such type is valid/exists.
ARP_RES_CONFIGURE_ERR = -8Interface is configuring now, no ARP probes.
ARP_RES_PROBE_FAILED = -9Requested probed failed.

Remarks

None.