TCPIP_ARP_OPERATION_TYPE Enumeration

C

typedef enum {
ARP_OPERATION_REQ = 1,
ARP_OPERATION_RESP = 2,
ARP_OPERATION_MASK = 0x000f,
ARP_OPERATION_CONFIGURE = 0x1000,
ARP_OPERATION_GRATUITOUS = 0x2000,
ARP_OPERATION_PROBE_ONLY = 0x4000
} TCPIP_ARP_OPERATION_TYPE;

Description

Enumeration: TCPIP_ARP_OPERATION_TYPE.

Operation to be performed by an ARP probe.

Members

MembersDescription
ARP_OPERATION_REQ = 1ARP request.
ARP_OPERATION_RESP = 2ARP response.
ARP_OPERATION_MASK = 0x000fExtract ARP operation.
ARP_OPERATION_CONFIGURE = 0x1000Stack configuration ARP packet.
ARP_OPERATION_GRATUITOUS = 0x2000Stack gratuitous ARP packet.
ARP_OPERATION_PROBE_ONLY = 0x4000An ARP probe is sent only once, the target address is not stored.

Remarks

Used for low level functionality, TCPIP_ARP_Probe.