MDNSD_ERR_CODE Enumeration
C
typedef enum {
MDNSD_SUCCESS = 0,
MDNSD_ERR_BUSY = 1,
MDNSD_ERR_CONFLICT = 2,
MDNSD_ERR_INVAL = 3
} MDNSD_ERR_CODE;
Description
void DisplayHostName(uint8_t *HostName);
Members
Members | Description |
---|---|
MDNSD_ERR_BUSY = 1 | Already being used for another service. |
MDNSD_ERR_CONFLICT = 2 | Name conflict. |
MDNSD_ERR_INVAL = 3 | Invalid parameter. |