TCPIP_TFTP_CMD_TYPE Enumeration

C

typedef enum _TFTP_CMD_TYPE {
    TFTP_CMD_PUT_TYPE = 0,
    TFTP_CMD_GET_TYPE,
    TFTP_CMD_NONE
} TCPIP_TFTP_CMD_TYPE;

Description

Enumeration: TCPIP_TFTP_CMD_TYPE.

These enum values are issued from the command line.

Members

MembersDescription
TFTP_CMD_PUT_TYPE = 0TFTP client issues a PUT command to write a file to the server.
TFTP_CMD_GET_TYPETFTP client issues a GET command to read the file from the server.