38.3.2 Supply Current (IDD)(1,2,4)
Standard Operating Conditions (unless otherwise stated) | ||||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions | |
VDD | Note | |||||||
D100 | IDDXT4 | XT = 4 MHz | — | 440 | 700 | μA | 3.0V | |
D100A | IDDXT4 | XT = 4 MHz | — | 370 | — | μA | 3.0V | PMD’s all 1 ’s |
D101 | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.2 | 1.55 | mA | 3.0V | |
D101A | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.0 | — | mA | 3.0V | PMD’s all 1 ’s |
D102 | IDDHFOPLL | HFINTOSC = 64 MHz | — | 4.0 | 5.3 | mA | 3.0V | |
D102A | IDDHFOPLL | HFINTOSC = 64 MHz | — | 3.1 | — | mA | 3.0V | PMD’s all 1 ’s |
D103 | IDDHSPLL32 | HS+PLL = 64 MHz | — | 3.9 | 5.1 | mA | 3.0V | |
D103A | IDDHSPLL32 | HS+PLL = 64 MHz | — | 3.0 | — | mA | 3.0V | PMD’s all 1 ’s |
D104 | IDDIDLE | IDLE mode, HFINTOSC = 16 MHz | — | 0.5 | — | mA | 3.0V | |
D105 | IDDDOZE(3) | DOZE mode, HFINTOSC = 16 MHz, Doze Ratio = 16 | — | 0.6 | — | mA | 3.0V | |
Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|