38.3.6 Thermal Characteristics
Standard Operating Conditions (unless otherwise stated) | |||||
---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
TH01 | θJA | Thermal Resistance Junction to Ambient | 60 | °C/W | 28-pin SPDIP package |
80 | °C/W | 28-pin SOIC package | |||
90 | °C/W | 28-pin SSOP package | |||
27.5 | °C/W | 28-pin UQFN 4x4 mm package | |||
27.5 | °C/W | 28-pin QFN 6x6mm package | |||
TH03 | TJMAX | Maximum Junction Temperature | 150 | °C | |
Note:
|