11.3.6 Erasing the DFM
DFM can be erased by writing 0xFF to all locations in the memory that need to be erased.
DFM Erase Routine
CLRF NVMADRL ; Clear address low byte
CLRF NVMADRH ; Clear address high byte
MOVLW 31h ; EEPROM upper address
MOVWF NVMADRU ; Set address upper byte
SETF NVMDAT ; Load 0xFF to data register
BCF INTCON, GIE ; Disable interrupts
BSF NVMCON0, NVMEN ; Enable NVM
Loop: ; Loop to refresh array
MOVLW 0x55 ; Initiate unlock sequence
MOVWF NVMCON2 ;
MOVLW 0xAA ;
MOVWF NVMCON2 ;
BSF NVMCON1, WR ; Set WR bit to begin write
BTFSC NVMCON1, WR ; Wait for write to complete
BRA $-2
INCFSZ NVMADRL, F ; Increment address low byte
BRA Loop ; Not zero, do it again
; The following 4 lines of code are not needed if EEPROM is 256 bytes or less
INCF NVMADRH, F ; Decrement address high byte
MOVLW 0x03 ; Move 0x03 to working register
CPFSGT NVMADRH ; Compare address high byte with working register
BRA Loop ; Skip if greater than working register
; Else go back to erase loop
BCF NVMCON0, NVMEN ; Disable NVM
BSF INTCON, GIE ; Enable interrupts