8.4.2 MCLR Disabled
When MCLR is disabled, the MCLR becomes input-only and pin functions such as internal weak pull-ups are under software control.
When MCLR is disabled, the MCLR becomes input-only and pin functions such as internal weak pull-ups are under software control.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.