8.4 MCLR Reset
The MCLR is an
optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit of Configuration Words and
the LVP bit of Configuration Words (see table below). The RMCLR bit in the PCON0 register will be set to ‘0
’ if a MCLR has occurred.
MCLRE | LVP | MCLR |
---|---|---|
x |
1 |
Enabled |
1 |
0 |
Enabled |
0 |
0 |
Disabled |