10.1 Program Memory Organization
PIC18 microcontrollers implement a 21-bit Program Counter, which is
capable of addressing a 2 Mbyte program memory space. Accessing a location between the
upper boundary of the physically implemented memory and the 2 Mbyte address will return all
‘0’s (a NOP
instruction).
Refer to the following tables for device memory maps and code protection Configuration bits associated with the various sections of PFM.
PIC18 devices have two interrupt vectors. The Reset vector address is at 0000h and the interrupt vector addresses are at 0008h and 0018h.