3.7.5 CONFIG5
Name: | CONFIG5 |
Address: | 0x300008 |
Configuration Word 5
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPD | CP | ||||||||
Access | RO | RO | |||||||
Reset | 1 | 1 |
Bit 1 – CPD Data NVM (DFM) Memory Code Protection bit
Value | Description |
---|---|
1 | Data NVM code protection disabled |
0 | Data NVM code protection enabled |
Bit 0 – CP User NVM Program Memory Code Protection bit
Value | Description |
---|---|
1 | User NVM code protection disabled |
0 | User NVM code protection enabled |