3.7.6 CONFIG6
Name: | CONFIG6 |
Address: | 0x30000A |
Configuration Word 6
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EBTRB | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EBTR3 | EBTR2 | EBTR1 | EBTR0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit 9 – EBTRB Table Read Protection bit
Value | Description |
---|---|
1 | Memory Boot Block NOT protected from table reads executed in other blocks |
0 | Memory Boot Block protected from table reads executed in other blocks |
Bits 0, 1, 2, 3 – EBTRn Table Read Protection bits
Value | Description |
---|---|
1 | Corresponding Memory Block NOT protected from table reads executed in other blocks |
0 | Corresponding Memory Block protected from table reads executed in other blocks |