11.5.1 NVMCON0
Name: | NVMCON0 |
Address: | 0xF7F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMEN | NVMERR | Reserved | |||||||
Access | R/W | R/W/HS | R/W | ||||||
Reset | 0 | x | 0 |
Bit 7 – NVMEN NVM Enable bit
Value | Description |
---|---|
1 | NVM is enabled for all operations |
0 | NVM is disabled for all operations except single byte or word read. |
Bit 4 – NVMERR
Value | Description |
---|---|
1 | An attempted NVM write or sector read did not complete successfully. Must be cleared by software. |
0 | All NVM operations have completed successfully. |
Bit 3 – Reserved
0
’.