11.5.7 TBLPTR
Name: | TBLPTR |
Address: | 0xFF6 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TBLPTR21 | TBLPTRU[4:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TBLPTRH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TBLPTRL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 21 – TBLPTR21 NVM Most Significant Address bit
Value | Description |
---|---|
1 | Access Configuration, User ID, Device ID, and Revision ID spaces |
0 | Access Program Flash Memory space |