26.5.6.2 10-Bit Addressing Mode
In 10-bit Addressing mode, when the UA bit is set, the clock is always stretched. This is the only time the SCL is stretched without CKP being cleared. SCL is released immediately after a write to SSPxADD.
Important: Previous versions of the module did not stretch the clock if the second address byte did not match.