4.6.2 OSCCON2
Name: | OSCCON2 |
Address: | 0xED4 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
COSC[2:0] | CDIV[3:0] | ||||||||
Access | R | R | R | R | R | R | R | ||
Reset | q | q | q | q | q | q | q |
Bits 6:4 – COSC[2:0] Current Oscillator Source Select bits (read-only)(1,2)
Indicates the current source oscillator and PLL combination as shown in the following table.
COSC/NOSC | Clock Source |
---|---|
111 | EXTOSC(3) |
110 | HFINTOSC(4) |
101 | LFINTOSC |
100 | SOSC |
011 | Reserved |
010 | EXTOSC + 4x PLL(5) |
001 | Reserved |
000 | Reserved |
Bits 3:0 – CDIV[3:0] Current Divider Select bits (read-only)(1,2)
Indicates the current postscaler division ratio as shown in the follwing table.
CDIV/NDIV | Clock Divider |
---|---|
1111-1010 | Reserved |
1001 | 512 |
1000 | 256 |
0111 | 128 |
0110 | 64 |
0101 | 32 |
0100 | 16 |
0011 | 8 |
0010 | 4 |
0001 | 2 |
0000 | 1 |