4.6.4 OSCSTAT
Name: | OSCSTAT |
Address: | 0xED6 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EXTOR | HFOR | MFOR | LFOR | SOR | ADOR | PLLR | |||
Access | RO | RO | RO | RO | RO | RO | RO | ||
Reset | q | q | q | q | q | q | q |
Bit 7 – EXTOR EXTOSC (external) Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
Bit 6 – HFOR HFINTOSC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
Bit 5 – MFOR MFINTOSC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
Bit 4 – LFOR LFINTOSC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
Bit 3 – SOR Secondary (Timer1) Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
Bit 2 – ADOR ADC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
Bit 0 – PLLR PLL Ready bit
Value | Description |
---|---|
1 |
The PLL is ready to be used |
0 |
The PLL is not enabled, the required input source is not ready, or the PLL is not locked |