32.2.2 Comparator Output
The output of the comparator can be monitored by reading either the CxOUT bit or the MCxOUT bit.
The comparator output can also be routed to an external pin through the RxyPPS register. The corresponding TRIS bit must be clear to enable the pin as an output.
Note:
- The internal output of the comparator is latched with each instruction cycle. Unless otherwise specified, external outputs are not latched.