8.2.1 BOR is Always On
When the BOREN bits of Configuration Words are programmed to
‘11
’, the BOR is always on. The device start-up
will be delayed until the BOR is ready and VDD is higher than the BOR
threshold.
BOR protection is active during Sleep. The BOR does not delay wake-up from Sleep.