25.12.4 MDCARL
Name: | MDCARL |
Address: | 0xF4F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLS[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CLS[2:0] Modulator Carrier Low Input Selection bits
MDCARL | |
---|---|
CLS<2:0> | Connection |
111 | PWM4 OUT |
110 | PWM3 OUT |
101 | CCP2 OUT |
100 | CCP1 OUT |
011 | CLKREF output |
010 | HFINTOSC |
001 | FOSC (system clock) |
000 | Pin selected by MDCARLPPS |