14.9 TMR0 Interrupt
In 8-bit mode (which is the default), an overflow in the TMR0
register (FFh → 00h) will set flag bit, TMR0IF. In 16-bit mode, an overflow in the
TMR0H:TMR0L register pair (FFFFh → 0000h) will set TMR0IF. The interrupt can be
enabled/disabled by setting/clearing enable bit, TMR0IE. Interrupt priority for Timer0 is determined by the value contained in
the interrupt priority bit, TMR0IP. See “Timer0 Module” for further details on the Timer0 module.