14.13.18 IPR0
Name: | IPR0 |
Address: | 0xEB5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMR0IP | IOCIP | INT2IP | INT1IP | INT0IP | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 1 | 0 | 0 | 1 |
Bit 5 – TMR0IP Timer0 Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 4 – IOCIP Interrupt-on-Change Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bits 0, 1, 2 – INTxIP External Interrupt ‘x’ Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |