19.14.4 TMRxGATE
Name: | TMRxGATE |
Address: | 0xFD0,0xFCA,0xFC4 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GSS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – GSS[3:0] Timer Gate Source Selection bits
Refer to the gate source selection table.
Reset States: |
|
Name: | TMRxGATE |
Address: | 0xFD0,0xFCA,0xFC4 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GSS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Refer to the gate source selection table.
Reset States: |
|
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.