10.8.3 TOS
Contents of the stack pointed to by the STKPTR10.8.4 STKPTR register. This is the value that will be loaded
into the Program Counter upon a RETURN
or RETFIE
instruction.
Name: | TOS |
Address: | 0xFFD |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TOSU[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TOSH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TOSL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |