13.9 Scanner Interrupt
The scanner will trigger an interrupt when the SCANGO bit
transitions from ‘1
’ to ‘0
’. The SCANIF interrupt flag of PIRx is set when the
last memory location is reached and the data is entered into the CRCDATA registers. The
SCANIF bit can only be cleared in software. The SCAN interrupt enable is the SCANIE bit of
the PIEx register.