13.2 CRC Functional Overview
The CRC module can be used to detect bit errors in the Flash memory using the built-in memory scanner or through user input RAM memory. The CRC module can accept up to a 16-bit polynomial with up to a 16-bit seed value. A CRC calculated check value (or checksum) will then be generated into the CRCACC13.12.4 CRCACC registers for user storage. The CRC module uses an XOR shift register implementation to perform the polynomial division required for the CRC calculation.