24.5 Selectable Input Sources
The CWG generates the output waveforms from the input sources which are selected with the ISM bits as shown below.
ISM | Data Source |
---|---|
111 | DSM_out |
110 | CMP2_out |
101 | CMP1_out |
100 | PWM4_out |
011 | PWM3_out |
010 | CCP2_out |
001 | CCP1_out |
000 | Pin selected by CWGxPPS |