24.15 Register Definitions: CWG Control
Long bit name prefixes for the CWG peripherals are shown in the table below. Refer to the "Long Bit Names Section" for more information.
Peripheral | Bit Name Prefix |
---|---|
CWG1 | CWG1 |
Long bit name prefixes for the CWG peripherals are shown in the table below. Refer to the "Long Bit Names Section" for more information.
Peripheral | Bit Name Prefix |
---|---|
CWG1 | CWG1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.