1.2.2 PolarFire SoC Military-Grade Devices
The following table lists the military-grade devices in the PolarFire SoC family introduced in the Libero SoC v2021.3.
| Part Number | Speed Grade | Voltage | Timing and Power |
|---|---|---|---|
| MPFS095TS | STD | 1.0V, 1.05V | Advance |
| MPFS250TS | STD | 1.0V, 1.05V | Preliminary |
| MPFS460TS | STD | 1.0V, 1.05V | Advance |