1.2.3 MPFS250 Packages
Libero SoC v2021.3 introduces the following production packages, which replace the corresponding EVAL packages for the MPFS250T/TS/TL/TLS devices.
- FCVG784 replaces FCVG784_EVAL.
- FCSG536 replaces FCSG536_EVAL.
The conversion is automatic if you open an existing design containing the EVAL package. However, user Tcl scripts must be changed to use the new package names.