1.2.1 PolarFire SoC Automotive TGrade2 Devices
The following table lists the automotive TGrade2 devices in the PolarFire SoC family introduced in the Libero SoC v2021.3.
| Part Number | Speed Grade | Voltage | Timing and Power |
|---|---|---|---|
| MPFS025T | STD, -1 | 1.0V, 1.05V | Preliminary |
| MPFS095T | STD, -1 | 1.0V, 1.05V | Advance |
| MPFS160T | STD, -1 | 1.0V, 1.05V | Advance |
| MPFS250T | STD, -1 | 1.0V, 1.05V | Preliminary |
| MPFS460T | STD, -1 | 1.0V, 1.05V | Advance |