1.3.5 SynplifyPro and Identify R-2021.03MSP1
The SynplifyPro and Identify tools bundled in Libero SoC v2021.3 have been upgraded to version R-2021.03SP1. Key enhancements are:
- Pipeline register packing into block RAM (LSRAM) for depth-wise split RAM structure is supported for single-port, two-port, and dual-port (PolarFire, PolarFire SoC, RT PolarFire and RTG4)
- RAM reporting enhancement
- Support of MPF050T device
- The Resolve mixed driver option is ON by default
- CDC reporting enhancements for multi-clock RAM
Identify is now fully supported on Ubuntu 18.04. SynplifyPro is supported since R-2021.03M, which was bundled with Libero SoC v2021.2.
For more information, see the Synopsys FPGA Synthesis SynplifyPro ME 2021.03SP1 User Guide.