1.3.3 Improved SmartPower Activity Annotation During VCD Import
Libero SoC v2021.3 improves the following SmartPower activity annotation capabilities when importing the VCD files.
- Carry chain mapping is now considered when pre-layout VCDs are imported.
- Improved importing of post-synthesis VCD when automatic glitch filtering is off.
- Improved object mapping from system Verilog RTL to post-layout netlist to increase the efficiency of pre-layout VCD import.
For more information on importing VCD files, see the SmartPower User Guide.