2 Overview of the BM78 and the RN4678 Modules
The IS1678 chip in the BM78 module or the RN4678 module has a code memory (Flash) and a configuration memory (EEPROM). The code memory stores the firmware of the BM78 module or the RN4678 module. There are 5 banks composing the Flash, and the size of each bank is 64 Kbytes.
Note: In this
application note, all the data is aligned in the big
endian.