6 BM78 Module DFU Demo with SAMG55 Xplained Pro Evaluation Kit
The DFU demo of the BM78 module uses the SAMG55 Xplained Pro Evaluation board (SAMG55 XPRO board) and BM78-PICtail™ board. The SAMG55 XPRO board controls the whole DFU process of the BM78 module using the UART.
Note: As an example, the demo is only
shown for the BM78 module.