4 Data Format of CSEQ Request, CSEQ Response and CSEQ Event
The host MCU sends the CSEQ Requests and expects the corresponding responses from the BM78 module or the RN4678 module. There can be CSEQ Events from the BM78 module or the RN4678 module, and the expected responses are from the host MCU.
Note: All data fields in the following
sections are aligned in the big endian.