7.1.1 Trust Platform Design Suite
To simplify the implementation process, Microchip developed a web-based Trust Platform Design Suite of tools that will allow developers to go from concept to production via a guided flow. The tools allow you to develop and construct the transaction diagrams and code necessary to implement a particular application within the constraints of the configuration and defined access policies of the SHA105-TFLXAUTH.
Note: More information on these tools can be found on Microchip’s Trust Platform information page.