5.4.1 DC Parameters: All I/O Interfaces

Table 5-4. DC Parameters on All I/O Interfaces with VCC Power AppliedUnless otherwise indicated, these values are applicable over the specified operating range from TA = -40°C to +105°C, VCC = +1.65V to +5.5V.
ParameterSym.Min.Typ.Max.UnitsConditions
Ambient Operating TemperatureTA-40—+105°C—
VCC Ramp Rate(5)VRISE——0.1V/µs—
Output Low VoltageVOL——0.4VWhen the device is in Active mode, 
VCC = 1.65V to 3.6V for output-low current = 4.0 mA
——0.4VVCC > 3.6V = 10.0 mA(5)
Input Low ThresholdVIL1-0.5—0.3*VCCVDevice is active and CMOSEnable = 1
Input High Threshold VIH10.7*VCC—VCC+0.5VDevice is active and CMOSEnable = 1
Input Low Threshold(1)VIL0-0.5—0.5VDevice is active and CMOSEnable = 0
Input High Threshold(1)VIH01.2—VCC+0.5VDevice is active and CMOSEnable = 0
Input Low Threshold in Sleep mode(6)VILS-0.5—0.5VDevice is in Sleep mode

CMOSen= 0

Input High Threshold in Sleep mode(6)VIHS1.35—VCC+0.5VDevice is in Sleep mode

CMOSen= 0

Input Leakage (I2C Signals)IIN-200—200nAVIN = VCC or GND
Sleep Current(2)ISLEEP—130325(5)nA

When the device is in Sleep mode, VCC ≤ 3.6V,

I/O at either GND or VCC

TA ≤ +55°C

—130500nA

VCC ≤ 3.6V,

I/O at either GND or VCC

Full temperature Range

—1301000nA

When the device is in Sleep mode

Over full VCC and temperature range

Current Consumption in I/O ModeII/O—60250µAWaiting for I/O
Current Consumption in Computation ModeICOMPUTE(3)——0.75mADuring command execution 1x divider
——0.5mADuring command execution 2x divider
——0.4mADuring command execution 4x divider
EEPROM Write CurrentIWRITE(4)—0.61.5mACurrent when writing to EEPROM -5°C to +105°C
EEPROM Write CurrentIWRITE(4)—0.64.0mACurrent when writing to EEPROM full temperature range
Theta JAƟJA—99.1—°C/W8-lead SOIC
—89.5—°C/W8-pad UDFN
Note:
  1. CMOSen = 0 must only be used when VCC is between 2.0V and 5.5V and the host is running on a lower supply voltage than the client. In this mode, the input buffers are referenced to an internal supply and VIL and VIH levels are independent of the external VCC supply over this range. For voltages lower than 2.0V, CMOSen must always be set to ‘1’.
  2. The lowest system current will be achieved if the inputs are driven to VCC or allowed to be pulled up to VCC by the pull-up resistors on the signal lines.
  3. Applies to all commands where an EEPROM write does not occur.
  4. Applies to all commands where an EEPROM write occurs. This includes Write, Lock, GenKey, Counter(Increment).
  5. This condition is characterized but not production tested.
  6. When coming out of Sleep mode when CMOSen=0, the initial input thresholds are VILS/VIHS. When the device is awake, the thresholds will transition to VIL0/ VIH0.